Flat Hinge for Heavy Weight (B-64 / Brass)

Brand :
TAKIGEN
Caution
Product Description
A flat hinge for heavy loads.
[Features]
· Structure suitable for heavy doors.
· Choice of 4 sizes depending on the application.
· Materials: Cast brass (YBsC).
· Surface finish: Chrome plating (MBCr).
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
Butt Hinge For Heavy-Duty Use

B-64-1 external appearance

B-64 series dimensional drawing
| Product No. | L1 | (L2) | W | t | P1 | P2 | P3 | øD | H | M | N | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| YBsC | Ti | YBsC | Ti | YBsC | |||||||||||
| B-64-1 | 100 | 105 | 109 | 100 | 6 | 60 | 30 | 30 | 8 | 15.5 | M6 | 6 | 85 | 244 | 500 |
| B-64-2 | 75 | 80 | 84 | 75 | 50 | 40 | 4 | 65 | 156 | 305 | |||||
| B-64-3 | 65 | 70 | 74 | 65 | 5 | 40 | 35 | 6 | 13.5 | M5 | 45 | 102 | 190 | ||
| B-64-4 | 50 | 54.5 | 58.5 | 50 | 35 | 20 | M4 | 35 | 65 | 110 | |||||