(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Materials: Brass strip (C3604BD).
· Surface finish: Chrome plating (MBCr).
· As it is drawn material, the shaft has a small outer diameter.
· The size can be chosen to match application.
[Applications]
· Ships, vehicles, kitchen equipment.
B-202-1 external appearance
B-202-9 external appearance
B-202 series dimensional drawing
Product No. | L | P1 | P2 | P3 | N1 | N2 | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|
B-202-0 | 25 | 13 | 4 | 3 | 4 | 17 | ||
B-202-1 | 30 | 16 | 4 | 3 | 5 | 20 | ||
B-202-2 | 40 | 24 | 4 | 3 | 7 | 28 | ||
B-202-3 | 50 | 30 | 4 | 3 | 9 | 35 | ||
B-202-4 | 60 | 22 | 22 | 6 | 5 | 11 | 41 | |
B-202-5 | 65 | 24 | 24 | 6 | 5 | 12 | 43 | |
B-202-6 | 75 | 28 | 28 | 6 | 5 | 14 | 52 | |
B-202-7 | 80 | 30 | 30 | 6 | 5 | 15 | 54 | |
B-202-8 | 90 | 35 | 35 | 6 | 5 | 17 | 63 | |
B-202-9 | 100 | 26 | 26 | 26 | 8 | 5 | 20 | 68 |
Part Number |
---|
B-202-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Product Code |
---|---|---|---|---|---|---|---|
฿ 179.00 | BUTT HINGES | 1 Piece(s) | Same day | 30 | 10384 |
Loading...
Flat Hinge Type | Standard Type | Width W(mm) | 32 | Material | Brass Article(C2801R) |
---|---|---|---|---|---|
Main Body Type | Flat Hinges | Surface Finish | Chrome Plating | Plate Thickness t(mm) | 2.3 |
Shaft Diameter φD(mm) | 3 | Mounting Hole | Through Hole |
Please check the type/dimensions/specifications of the part B-202-1 in the Brass Pullout Flat Hinge (B-202 / Brass) series.
Part Number |
---|
B-202-0 |
B-202-2 |
B-202-3 |
B-202-4 |
B-202-5 |
B-202-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length L (mm) | Product Code |
---|---|---|---|---|---|---|
฿ 159.00 | 1 Piece(s) | Same day | 25 | 10383 | ||
฿ 213.00 | 1 Piece(s) | Same day | 40 | 10385 | ||
฿ 244.00 | 1 Piece(s) | Same day | 50 | 10386 | ||
฿ 295.00 | 1 Piece(s) | Same day | 60 | 10387 | ||
฿ 299.00 | 1 Piece(s) | Same day | 65 | 10388 | ||
฿ 345.00 | 1 Piece(s) | Same day | 75 | 10389 |
How can we improve?
How can we improve?