Butt Hinge (B-1078 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
A general-purpose butt hinge.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Choice of with or without holes.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Mirror surface buffing.
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
Made From Stainless Steel

B-1078-5 external appearance

B-1078-13 external appearance

B-1078 dimensional drawing
| Product No. | L | W | t | P1 | P2 | P3 | P4 | ød | øD1 | (øD2) | N1 | N2 | Reference Values | Product Mass (g) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Without Hole | With Hole | Door Height × Door Width | Door Mass (kg) | Without Hole Without Hole | With Hole | ||||||||||||
| B-1078-1 | B-1078-11 | 40 | 35 | 1.5 | 22 | 26 | - | - | 3.2 | 3 | 6.3 | 4 | 3 | 600 × 300 | 7.1 | 25 | 25 |
| B-1078-2 | B-1078-12 | 50 | 35 | 1.5 | 22 | 34 | - | - | 4.3 | 3 | 6.3 | 4 | 3 | 800 × 400 | 8 | 30 | 30 |
| B-1078-3 | B-1078-13 | 65 | 50 | 2 | 30 | 23 | 23 | - | 4.3 | 4.5 | 8.8 | 6 | 5 | 1,200 × 600 | 15 | 70 | 70 |
| B-1078-4 | B-1078-14 | 75 | 50 | 2 | 30 | 27 | 27 | - | 5.3 | 4.5 | 8.8 | 6 | 5 | 1,200 × 600 | 16 | 85 | 85 |
| B-1078-5 | B-1078-15 | 90 | 60 | 3 | 38 | 35 | 35 | - | 6.4 | 6 | 12.3 | 6 | 5 | 1,600 × 800 | 32 | 190 | 180 |
| B-1078-6 | B-1078-16 | 100 | 60 | 3 | 38 | 26 | 26 | 26 | 6.4 | 6 | 12.3 | 8 | 5 | 1,600 × 800 | 35 | 200 | 195 |