Stainless Steel Horizontal Type Flat Hinge for Bending (B-1048 / Stainless Steel)

Caution
Product Description
A hinge that can be freely machined.
[Features]
· Main body type: Flat hinge.
· Flat hinge type: standard type.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Mirror surface buffing.
· Stainless steel construction with excellent corrosion-resistance.
· Can be bent and used according to the application.
[Applications]
· Ships, vehicles, kitchen equipment, outdoor equipment.
Made From Stainless-Steel Plate

B-1048-2 external appearance

B-1048 series dimensional drawing

Application example
Can be bent for use to suit application
| Product No. | Reference Values | ||
|---|---|---|---|
| Door Height × Door Width | Door Mass (kg) | ||
| SUS | SUS | SPCC | |
| B-1048-1 | 400 × 200 | 44 | 26 |
| B-1048-2 | 400 × 200 | 23 | 11 |
| B-1048-3 | 400 × 200 | 25 | |
| B-1048-4 | 300 × 100 | 3.5 | 1.8 |
| B-1048-5 | 800 × 400 | 19 | |
| B-1048-6 | 800 × 400 | 19 | |
| B-1048-7 | 300 × 150 | 8.6 | 4.7 |
| B-1048-8 | 300 × 150 | 15 | 7.6 |
| Product No. | L | W1 | W2 | W3 | t | øD1 | (øD2) | d (Product No.) | N | Product Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS | SUS | SPCC | SUS | SPCC | ||||||||
| B-1048-1 | 65 | 185 | 30 | 155 | 3 | 3 | 6 | 12.5 | 5 (B-1024-5) | 5 | 330 | 310 |
| B-1048-2 | 51 | 128 | 52 | 76 | 2 | 2 | 5 | 9.5 | 4 (B-1024-4) | 3 | 120 | 120 |
| B-1048-3 | 50 | 92 | 36 | 56 | 2 | 5 | 9.5 | 3 | 88 | |||
| B-1048-4 | 20 | 90 | 45 | 45 | 1 | 1 | 3 | 5.5 | 3 | 17 | 17 | |
| B-1048-5 | 80 | 55 | 22 | 33 | 1.5 | 5 | 8.5 | 5 | 76 | |||
| B-1048-6 | 60 | 52 | 24 | 28 | 2 | 5 | 9.5 | 4 | 69 | |||
| B-1048-7 | 30 | 45 | 16 | 29 | 1.5 | 1.6 | 3 | 6.5 | 3 | 20 | 20 | |
| B-1048-8 | 36 | 23 | 11.5 | 11.5 | 2 | 2 | 5 | 9.5 | 3 | 25 | 25 | |