Hinge With Spring (B-1246 / Stainless Steel)

Caution
Product Description
A spring hinge with excellent durability.
[Features]
· Suitable for frequent use because the durability of the spring is excellent.
· Stainless steel construction with excellent corrosion-resistance.
· Ideal for high frequency use.
· Choice of 5 sizes depending on the application.
[Applications]
· Control panels on ships, vehicles, etc.
Stainless-Steel Construction With Excellent Corrosion Resistance

B-1246-1 external appearance

B-1246-2 external appearance

B-1246 dimensional drawing
| Product No. | L | W | t | P1 | P2 | P3 | øD1 | øD2 | ød | N | Reference Load Torque cN·m | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 90° | 180° | ||||||||||||
| B-1246-1 | See the drawings | 40.4 | 20.1 | 222 | |||||||||
| B-1246-2 | 100 | 50 | 2 | 40 | 40 | 34 | 8 | 12 | 5.3 | 6 | 20.4 | 12.8 | 130 |
| B-1246-3 | 66 | 38 | 1.5 | 32 | - | 25 | 4.5 | 7.5 | 3.2 | 4 | 14.8 | 7.81 | 42 |
| B-1246-4 | 48 | 32 | 1.5 | 26 | - | 20 | 4.5 | 7.5 | 3.2 | 4 | 21.6 | 10.3 | 27 |
| B-1246-5 | 32 | 32 | 1.2 | 14 | - | 20 | 4.5 | 7 | 3.2 | 4 | 7.4 | 5.3 | 15 |