1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanged Socket【1-10 Pieces Per Package】

Flanged Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. See the product standards for details.

Product Description

[Features]
·Since the seating area is large, it is possible to prevent the collapse (cupping phenomenon) of the seating surface of the object to be tightened
·Since the seat surface is integrally molded with the bolt body, there is no settling like a spring washer
·The smooth seating surface stabilizes the tightening torque and axial force
·Since the seat area is large, the diameter of the drilled hole (clearance hole) of the tightened object can be increased, and as a result, the installation work becomes smooth
·The effect of reducing the number of parts due to the need for washer is increased
·Surface Treatment: The surface treatment of trivalent chromate will be silver

Part Number
070003005
070003006
070003008
070003010
070003015
070003016
070003020
070004006
070004008
070004010SALE
070004014
070004015
070004016
070004018
070004020
070004025
070004030
070004035
070005008
070005010
070005012
070005014
070005015
070005016
070005018
070005020
070005022
070005025
070005030
070005035
070005040
070005045
070006008
070006010
070006012
070006014SALE
070006016
070006018
070006020
070006022SALE
070006025
070006035
070006040
070006045
070006050
070008012
070008015
070008020
070008025SALE
070008030SALE
070008035
070008040
070104008
070104010
070104012
070104015
070104016
070104020
070105006
070105008
070105010
070105012
070105015
070105016
070105020
070105025
070106008
070106010
070106012
070106014
070106015
070106016
070106020
070106025
070108010
070108012
070108015
070108016
070108025
070108030
070108035
070108040
070108045
070108050
077103005
077103006
077103008
077103010
077103012
077104006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit Screw M Diameter Size (Notation With X) Size (Notation With -)

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1035[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X5M3-5

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1036[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X6M3-6

฿ 9.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1038[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X8M3-8

฿ 9.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10310[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X10M3-10

฿ 9.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10315[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X15M3-15

฿ 6.93

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10316[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X16M3-16

฿ 10.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10320[Steel] SCM435Black oxide coating0.512.9Low Quantity (can be purchased from one)M3M3X20M3-20

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1046[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X6M4-6

฿ 9.29

FLANGED SOCKET 1 Piece(s) Same day 1048[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X8M4-8

฿ 9.29

฿ 1.91

FLANGED SOCKET 1 Piece(s) Same day 10410[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X10M4-10

฿ 9.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10414[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X14M4-14

฿ 10.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10415[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X15M4-15

฿ 10.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10416[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X16M4-16

฿ 10.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10418[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X18M4-18

฿ 7.50

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10420[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X20M4-20

฿ 8.02

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10425[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X25M4-25

฿ 8.59

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10430[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X30M4-30

฿ 16.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10435[Steel] SCM435Black oxide coating0.712.9Low Quantity (can be purchased from one)M4M4X35M4-35

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1058[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X8M5-8

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10510[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X10M5-10

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10512[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X12M5-12

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10514[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X14M5-14

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10515[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X15M5-15

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10516[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X16M5-16

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10518[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X18M5-18

฿ 10.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10520[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X20M5-20

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10522[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X22M5-22

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10525[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X25M5-25

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10530[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X30M5-30

฿ 16.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10535[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X35M5-35

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10540[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X40M5-40

฿ 22.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10545[Steel] SCM435Black oxide coating0.812.9Low Quantity (can be purchased from one)M5M5X45M5-45

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1068[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X8M6-8

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10610[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X10M6-10

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10612[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X12M6-12

฿ 18.10

฿ 7.88

FLANGED SOCKET 1 Piece(s) Same day 10614[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X14M6-14

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10616[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X16M6-16

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10618[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X18M6-18

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10620[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X20M6-20

฿ 14.32

฿ 4.36

FLANGED SOCKET 1 Piece(s) Same day 10622[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X22M6-22

฿ 16.26

FLANGED SOCKET 1 Piece(s) Same day 10625[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X25M6-25

฿ 11.79

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10635[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X35M6-35

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10640[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X40M6-40

฿ 22.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10645[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X45M6-45

฿ 22.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10650[Steel] SCM435Black oxide coating112.9Low Quantity (can be purchased from one)M6M6X50M6-50

฿ 22.45

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10812[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X12M8-12

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10815[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X15M8-15

฿ 11.59

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10820[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)---

฿ 12.26

฿ 6.06

FLANGED SOCKET 1 Piece(s) Same day 10825[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X25M8-25

฿ 28.65

฿ 6.64

FLANGED SOCKET 1 Piece(s) Same day 10830[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X30M8-30

฿ 28.65

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10835[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X35M8-35

฿ 28.65

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10840[Steel] SCM435Black oxide coating1.2512.9Low Quantity (can be purchased from one)M8M8X40M8-40

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1048[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X8M4-8

฿ 7.90

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10410[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X10M4-10

฿ 10.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10412[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X12M4-12

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10415[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X15M4-15

฿ 12.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10416[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X16M4-16

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10420[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.7-Low Quantity (can be purchased from one)M4M4X20M4-20

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1056[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X6M5-6

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1058[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X8M5-8

฿ 9.56

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10510[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X10M5-10

฿ 14.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10512[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X12M5-12

฿ 10.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10515[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X15M5-15

฿ 16.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10516[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X16M5-16

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10520[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X20M5-20

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10525[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated0.8-Low Quantity (can be purchased from one)M5M5X25M5-25

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1068[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X8M6-8

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10610[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X10M6-10

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10612[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X12M6-12

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10614[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X14M6-14

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10615[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X15M6-15

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10616[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X16M6-16

฿ 14.86

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10620[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X20M6-20

฿ 16.44

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10625[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1-Low Quantity (can be purchased from one)M6M6X25M6-25

฿ 22.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10810[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X10M8-10

฿ 38.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10812[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X12M8-12

฿ 22.84

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10815[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X15M8-15

฿ 38.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10816[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X16M8-16

฿ 27.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10825[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X25M8-25

฿ 38.32

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10830[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X30M8-30

฿ 57.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10835[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X35M8-35

฿ 57.29

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10840[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X40M8-40

฿ 36.77

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10845[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X45M8-45

฿ 38.91

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10850[Stainless Steel] SUSXM7[Barrel, Passivated] Passivated1.25-Low Quantity (can be purchased from one)M8M8X50M8-50

฿ 16.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1035[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.510.9Low Quantity (can be purchased from one)M3M3X5M3-5

฿ 18.97

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1036[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.510.9Low Quantity (can be purchased from one)M3M3X6M3-6

฿ 12.39

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1038[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.510.9Low Quantity (can be purchased from one)M3M3X8M3-8

฿ 12.39

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10310[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.510.9Low Quantity (can be purchased from one)M3M3X10M3-10

฿ 12.39

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 10312[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.510.9Low Quantity (can be purchased from one)M3M3X12M3-12

฿ 16.26

NNS FLANGED SOCKET 1 Piece(s) 3 Day(s) 1046[Steel] SCM435[Trivalent Chromate] Trivalent Chromate0.710.9Box/packageM4M4X6M4-6

Loading...

 

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Flanged
Screw Type Half Thread Thread Type Metric coarse Application Standard