(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Product that incorporates a spring lock washer with the same cross section shape dimensions as the general use specified in JISB1251 spring lock washer in the JISB1176 “Hex socket head bolt strength class 10.9”, and different inner and outer diameter.
· The mechanical properties of the incorporated “spring lock washer” comply with JIS standards.
· Since the bolt strength classification is 10.9, there is little trouble due to plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.29 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 5 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 8 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 10 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 12 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 16 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 18 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.35 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 3 | 25 | 0.5 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.38 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 6 | 0.7 | Black Oxide Coating | Box/package | |||
฿ 5.91 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 8 | 0.7 | Black Oxide Coating | Box/package | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 10 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 12 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 14 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 15 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 16 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.58 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 20 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 22 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 25 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 14.32 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 50 | 0.7 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 7.35 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 8 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 6.57 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 12 | 0.8 | Black Oxide Coating | Box/package | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 14 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 15 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 16 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 8.52 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 20 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 9.29 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 30 | 0.8 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 9.27 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 45 | 0.8 | Black Oxide Coating | Box/package | |||
฿ 9.88 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 5 | 50 | 0.8 | Black Oxide Coating | Box/package | |||
฿ 13.29 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 15 | 1 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 15 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 20 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 22 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 25 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 18.97 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 30 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 22.84 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 35 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 22.84 | NNS WA SOCKET S TYPE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 40 | 1.25 | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 2,494.35 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 6 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,505.17 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,532.17 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 10 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,537.57 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 12 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,575.37 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 14 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,618.58 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 15 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,780.60 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 20 | 0.5 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,645.58 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,656.38 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 10 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,672.58 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 12 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,699.58 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 14 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,818.40 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 16 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,991.23 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 18 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 3,018.23 | NNS WA SOCKET S TYPE | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 20 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,008.14 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 4 | 25 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,110.90 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 4 | 30 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,167.62 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 4 | 35 | 0.7 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,908.37 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 8 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,703.13 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 10 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,792.25 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 14 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,800.35 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 17 Day(s) | 10 | 5 | 15 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,919.17 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 16 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,940.77 | NNS WA SOCKET S TYPE | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 18 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,797.65 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 5 | 20 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,778.22 | NNS WA SOCKET S TYPE | 1 Pack(s) | 300 Pieces Per Package | 7 Day(s) | 10 | 5 | 35 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,996.95 | NNS WA SOCKET S TYPE | 1 Pack(s) | 300 Pieces Per Package | 7 Day(s) | 10 | 5 | 40 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,361.50 | NNS WA SOCKET S TYPE | 1 Pack(s) | 300 Pieces Per Package | 7 Day(s) | 10 | 5 | 50 | 0.8 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 4,506.00 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 12 Day(s) | 10 | 6 | 10 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,728.52 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 14 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,020.17 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 15 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,072.02 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 16 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,106.58 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 18 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 2,132.50 | NNS WA SOCKET S TYPE | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 20 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,846.55 | NNS WA SOCKET S TYPE | 1 Pack(s) | 300 Pieces Per Package | 7 Day(s) | 10 | 6 | 25 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,899.73 | WA SOCKET S TYPE | 1 Pack(s) | 300 Pieces Per Package | 7 Day(s) | 10 | 6 | 30 | 1 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,705.83 | NNS WA SOCKET S TYPE | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 8 | 15 | 1.25 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,179.80 | NNS WA SOCKET S TYPE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 8 | 30 | 1.25 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,253.25 | NNS WA SOCKET S TYPE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 8 | 35 | 1.25 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 1,404.47 | NNS WA SOCKET S TYPE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 8 | 40 | 1.25 | [Trivalent Chromate] Trivalent Chromate | Box/package | ||
฿ 9.91 | NNS WA SOCKET S TYPE | 1 Piece(s) | 5 Day(s) | 10 | 6 | 30 | 1 | Black Oxide Coating | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SCM435 | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Washer Included | Application | Standard | Strength Class (Steel) | 10.9 |
How can we improve?
How can we improve?