1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard type, corrosion resistant type, MS type and MSS type (Part Number)

Standard type, corrosion resistant type, MS type and MSS type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,341.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MS series is made of SUS304, MSS series is made of SUS 316. Excellent corrosion and heat resistance.

 
Part Number
MS-2.0-A-A
MS-2.5-A-A
MS-3.0-A-A
MS-3.5-A-A
MS-4.0-A-A
MS-4.5-A-A
MS-5.0-A-A
MS-5.5-A-A
MSS-2.0-A-A
MSS-2.5-A-A
MSS-3.0-A-A
MSS-3.5-A-A
MSS-4.0-A-A
MSS-4.5-A-A
MSS-5.0-A-A
MSS-5.5-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)

฿ 3,380.09

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102615301~1000[Stainless Steel] SUS3046000.3

฿ 3,154.49

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102.5615301~1000[Stainless Steel] SUS3046000.3

฿ 3,154.49

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 103618301~1000[Stainless Steel] SUS3046000.3

฿ 3,154.49

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 103.5618301~1000[Stainless Steel] SUS3046000.3

฿ 2,776.44

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 104824301~1000[Stainless Steel] SUS3044000.7

฿ 2,590.97

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 104.5824301~1000[Stainless Steel] SUS3044000.7

฿ 2,777.45

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 1051030100~300[Stainless Steel] SUS3043001.6

฿ 2,592.49

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 105.51030100~300[Stainless Steel] SUS3043001.6

฿ 2,865.35

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 102615301~1000[Stainless Steel] SUS3166000.3

฿ 2,865.35

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 102.5615301~1000[Stainless Steel] SUS3166000.3

฿ 2,595.83

MYK UNIVERSAL JOINTS 1 Piece(s) Quote 103618301~1000[Stainless Steel] SUS3166000.3

฿ 2,865.35

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 103.5618301~1000[Stainless Steel] SUS3166000.3

฿ 2,342.49

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 104824301~1000[Stainless Steel] SUS3164000.7

฿ 2,341.99

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 104.5824301~1000[Stainless Steel] SUS3164000.7

฿ 2,343.50

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 1051030100~300[Stainless Steel] SUS3163001.6

฿ 2,343.50

MYK UNIVERSAL JOINTS 1 Piece(s) 16 Day(s) 105.51030100~300[Stainless Steel] SUS3163001.6

Loading...

  1. 1

Basic Information

Type Standard Type Application Standard Shaft hole shape and left (B, T only JIS standards specified) A
Shaft hole shape and right (B, T only JIS standards specified) A