(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Grease-filled needle bearings are used, making them suitable for high-speed rotation.
·The attached spring pin hole should be machined at the same time as the shaft at the l/2 position.
·K-20 and above have a grease nipple.
·When using boots, please use type B or type H.
·If the shaft hole shape is B or T, please specify the new JIS key or the old JIS key.
·With keyway processing, the spring pins are not included.
[Applications]
·For high speed rotation.
Part Number |
---|
K-10-A-A |
K-12-A-A |
K-16-A-A |
K-20-A-A |
K-25-A-A |
K-30-A-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | φd (Ø) | φD (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Max. Rotational Speed (r/min) | Maximum Transmission Capacity (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,469.08 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 10 | 20 | 62 | 2001~4000 | 2500 | 8 | ||
฿ 5,482.72 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 12 | 25 | 74 | 1001~2000 | 2000 | 16 | ||
฿ 5,517.61 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 16 | 32 | 104 | 1001~2000 | 1700 | 30 | ||
฿ 4,283.27 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 20 | 42 | 124 | 1001~2000 | 1300 | 54 | ||
฿ 7,721.07 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 25 | 50 | 140 | 1001~2000 | 1100 | 78 | ||
฿ 11,319.19 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 30 | 60 | 178 | 301~1000 | 950 | 137 |
Loading...
Type | Standard Type | Body Material | S45C | Application | Standard |
---|---|---|---|---|---|
Shaft hole shape and left (B, T only JIS standards specified) | A | Shaft hole shape and right (B, T only JIS standards specified) | A |
How can we improve?
How can we improve?