1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spray Gun MB-3 (Part Number)

MEI AIR BLOW GUN/NOZZLE

Spray Gun MB-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,541.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A gravity type spray gun.

[Features]
· A wide variety of models are available for different applications and purposes, including multi-use spray guns, all-purpose spray guns, and dedicated spray guns for tiles, texture, mortar, stucco, and gray wall covering, etc.
· Designed especially for achieving a reduction in weight.
· Moreover, the spray gun boasts excellent operational balance, enabling continuous work over long hours without causing discomfort or fatigue.
· The use of a special mechanism (patented), where air pressure is used to automatically move the hollow-type needle valve backwards and forwards, enables single-action operation and improves working efficiency.

 
Part Number
MB-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,541.30

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~7
Spraying Air Pressure [Category](MPa) ~0.3 Air Usage Amount [Category](ℓ/min) ~100 The diameter of air inlet G1/4
Specifications Standard Type Detail of Nozzle Dia.(mm) 4.0 and 6.5 and 7.5 Spraying Air Pressure Details(MPa) 0.29
The details of amount of air(ℓ/min) 80