1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piece Gun, Ultra Small Spray Gun MP (Part Number)

Piece Gun, Ultra Small Spray Gun MP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,352.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small, ultra-lightweight, and easy to maintain.

 
Part Number
MP-2
MP-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail of Nozzle Dia.
(mm)

฿ 4,352.83

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 0.2

฿ 4,503.60

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 0.3

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) 1 or Less
Spraying Air Pressure [Category](MPa) ~0.2 Air Usage Amount [Category](ℓ/min) 10 or Less The diameter of air inlet 1/8 Diameter
Pattern Shape Round blown Spraying Air Pressure Details(MPa) 0.15 The details of amount of air(ℓ/min) 5