1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Spray Gun F210 Series (Large Spray Gun) F210-S (Part Number)

Hand Spray Gun F210 Series (Large Spray Gun) F210-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.

Part Number
F210-S15
F210-S20
F210-S25
F210B-S30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Air Usage Amount [Category]
(ℓ/min)
Air cap type Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
The details of amount of air
(ℓ/min)

฿ 6,512.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 4 Day(s) ~2~250~300~200151.5220205170

฿ 6,512.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 91 Day(s) ~2~300~300~300202.0280285220

฿ 6,512.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 4 Day(s) ~3~300~400~300252.5300350275

฿ 6,989.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 4 Day(s) ~3~300~400~400303.0300360320

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Spraying Air Pressure [Category](MPa) ~0.3
The diameter of air inlet G1/4 Paint Inlet Diameter G3/8 Pattern Shape Straight
Spraying Air Pressure Details(MPa) 0.25