(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- XYZ three-axis block-shaped manual stage, LT-313 from CHUO PRECISION INDUSTRIAL.
- Travel distance: XY axis ±5 mm, Z axis 0 to 5 mm
- Table size: 30 mm x 30 mm
- The handle is a separate type, and there are no protrusions on each side. In addition to the included handle, you can also use a commercially available hex wrench.
- Tighten the clamp screw with a hex wrench. Ideal for applications where you do not want to move it after adjustment.
Part Number |
---|
LT-313 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 29,166.91 | CHS XYZ STAGES | 1 Piece(s) | 3 Day(s) | 10 |
Loading...
Load Capacity (Range Selectable)(N) | 1~4.9 | Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined |
---|---|---|---|---|---|
Travel Guide | Presence | Stage surface (length)(mm) | 30 | Stage surface (width)(mm) | 30 |
Load Capacity(N) | 4.9 | Travel Distance (X Axis)(mm) | ±5 | Travel Distance (Y Axis)(mm) | ±5 |
Travel Distance (Z Axis)(mm) | 0~5 | Clamp Type | Hex wrench type | Travel Distance/Knob 1 Rotation | Approx. 19.5mm |
Mounting position of the operation part | Handle separated method | Moving Direction | 3 Direction of XYZ Axis |
Please check the type/dimensions/specifications of the part LT-313 in the Small X/Y/Z-Axis Mechanical Stage (Manual Stage) series.
How can we improve?
How can we improve?