1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Z-Axis Slim Stage (Manual Stage)

Z-Axis Slim Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,962.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thin, lightweight lifted Z-axis stage.

Part Number
LV-147-1
LV-147-6
LV-147-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity (Range Selectable)
(N)
Feeding Method Load Capacity
(N)

฿ 33,836.97

CHS Z STAGES 1 Piece(s) 8 Day(s) 1030.1~50[Micrometer Head] Standard Micrometer49

฿ 32,962.40

CHS Z STAGES 1 Piece(s) 3 Day(s) 1050.1~100[Feed Screw] Feed Screw98

฿ 42,817.56

CHS Z STAGES 1 Piece(s) 8 Day(s) -30.1~50[Micrometer Head] Electronic digital display micrometer49

Loading...

  1. 1

Basic Information

Type Horizontal Surface Z-Axis Stage surface (length) (range of selection)(mm) 121~ Stage surface (width) (range of selection)(mm) 121~
Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide V Groove And Cross Roller
Stage surface (length)(mm) 125 Stage surface (width)(mm) 125 Clamp Type Plate Clamp
Travel Distance/Knob 1 Rotation 0.5mm Moving Direction Z Axis 1 Direction