1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Type Rivet SSDBS/LF【1,000 Pieces Per Package】

Open Type Rivet SSDBS/LF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,753.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for situations when materials of workpieces in the flange side of large flanges is flexible, when lower hole diameters of the workpieces are large, or the like.

Part Number
SSD42BSLF
SSD44BSLF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRecommended Fastening Plate Thickness
(mm)
Length L1
(mm)

฿ 18,753.05

POP OPENRIVETSSDBS LF 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 101.0–3.210.8

฿ 22,315.05

POP OPENRIVETSSDBS LF 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104.8–6.413.9

Loading...

  1. 1
 

Basic Information

Material Iron Nominal(mm) 3.2 Surface Treatment NA
Details of Surface Treatment NA Shape of The Head Large Flange Sales Unit Box/Package