(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a general aluminum blind rivet. Both the rivet body and mandrel are made of aluminum, providing excellent corrosion resistance. [Applications]It is used to finish flush with no protrusions on the surface after self-clinching.
Part Number |
---|
AK32ABS |
AK34ABS |
AK42ABS |
AK43ABS |
AK44ABS |
AK45ABS |
AK46ABS |
AK48ABS |
AK52ABS |
AK53ABS |
AK54ABS |
AK56ABS |
AK58ABS |
AK64ABS |
AK68ABS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (mm) | Nominal (mm) | Recommended Fastening Plate Thickness (mm) | Length L1 (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,934.86 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.4 | 2.4 | 1.6~3.2 | 9.1 | Box/Package | ||
฿ 3,096.77 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.4 | 2.4 | 3.2~6.4 | 12.3 | Box/Package | ||
฿ 3,207.62 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 1.6~3.2 | 10.8 | Box/Package | ||
฿ 3,356.58 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 3.2~4.8 | 12.4 | Box/Package | ||
฿ 3,483.87 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 4.8–6.4 | 13.9 | Box/Package | ||
฿ 3,702.10 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 6.4~8.0 | 15.6 | Box/Package | ||
฿ 3,870.97 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 8.0~9.6 | 17.1 | Box/Package | ||
฿ 4,645.16 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 9.6~12.8 | 20.3 | Box/Package | ||
฿ 13.51 ฿ 9.56 | OPENRIVETAKABS | 1 Piece(s) | Same day | 10 | 4 | 4.0 | 1.6~3.2 | 11.4 | Low Quantity (can be purchased from one) | |||
฿ 8.52 | POP OPENRIVETAKABS | 1 Piece(s) | 7 Day(s) | 10 | 4 | 4.0 | 3.2~4.8 | 13.0 | Low Quantity (can be purchased from one) | |||
฿ 4,645.16 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 4.0 | 4.8–6.4 | 14.6 | Box/Package | ||
฿ 5,032.26 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 4.0 | 6.4~9.6 | 17.7 | Box/Package | ||
฿ 6,403.81 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 4.0 | 9.6~12.8 | 20.9 | Box/Package | ||
฿ 11.05 | POP OPENRIVETAKABS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4.8 | 4.8 | 3.2~6.4 | 16.2 | Low Quantity (can be purchased from one) | ||
฿ 6,939.81 | POP OPENRIVETAKABS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4.8 | 4.8 | 9.6~12.8 | 22.6 | Box/Package |
Loading...
Material | Aluminum | Material | Aluminum | Surface Treatment | NA |
---|---|---|---|---|---|
Details of Surface Treatment | NA | Shape of The Head | Countersunk Head |
How can we improve?
How can we improve?