1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pure Titanium Class 1 Hex Bolt, Fully Threaded【100-1,000 Pieces Per Package】

Pure Titanium Class 1 Hex Bolt, Fully Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,129.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent corrosion resistance, lightweight, and strong.

Part Number
2800-M4X8-TI
2800-M4X10-TI
2800-M4X12-TI
2800-M4X16-TI
2800-M4X20-TI
2800-M4X25-TI
2800-M4X30-TI
2800-M4X35-TI
2800-M4X40-TI
2800-M4X45-TI
2800-M5X10-TI
2800-M5X12-TI
2800-M5X16-TI
2800-M5X20-TI
2800-M5X25-TI
2800-M5X30-TI
2800-M5X35-TI
2800-M5X40-TI
2800-M5X45-TI
2800-M6X10-TI
2800-M6X12-TI
2800-M6X16-TI
2800-M6X20-TI
2800-M6X25-TI
2800-M6X30-TI
2800-M6X35-TI
2800-M6X40-TI
2800-M6X45-TI
2800-M6X50-TI
2800-M8X16-TI
2800-M8X20-TI
2800-M8X25-TI
2800-M8X30-TI
2800-M8X35-TI
2800-M8X40-TI
2800-M8X45-TI
2800-M8X50-TI
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)

฿ 24,387.10

MEM TITANIUM HEX BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10480.7

฿ 25,161.29

MEM TITANIUM HEX BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104100.7

฿ 25,548.39

MEM TITANIUM HEX BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104120.7

฿ 28,258.06

MEM TITANIUM HEX BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104160.7

฿ 30,580.65

MEM TITANIUM HEX BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104200.7

฿ 18,967.74

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104250.7

฿ 19,741.94

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104300.7

฿ 25,935.48

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104350.7

฿ 35,806.45

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104400.7

฿ 36,580.65

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104450.7

฿ 14,322.58

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105100.8

฿ 14,709.68

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105120.8

฿ 17,032.26

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105160.8

฿ 18,580.65

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105200.8

฿ 8,283.87

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105250.8

฿ 9,135.48

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105300.8

฿ 10,219.35

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105350.8

฿ 11,225.81

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105400.8

฿ 12,232.26

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105450.8

฿ 18,193.55

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106101

฿ 18,967.74

MEM TITANIUM HEX BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106121

฿ 8,129.03

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106161

฿ 8,670.97

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106201

฿ 9,600.00

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106251

฿ 10,606.45

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106301

฿ 12,464.52

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106351

฿ 13,161.29

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106401

฿ 14,787.10

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106451

฿ 15,870.97

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106501

฿ 14,012.90

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108161.25

฿ 14,864.52

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108201.25

฿ 15,948.39

MEM TITANIUM HEX BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108251.25

฿ 8,709.68

MEM TITANIUM HEX BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108301.25

฿ 9,600.00

MEM TITANIUM HEX BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108351.25

฿ 10,141.94

MEM TITANIUM HEX BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108401.25

฿ 12,000.00

MEM TITANIUM HEX BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108451.25

฿ 12,619.35

MEM TITANIUM HEX BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108501.25

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Pure Titanium Class 1 Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard