1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fully Threaded Slotted Hex Bolt【200 Pieces Per Package】

MEM HEX BOLT(W/SURIWARI)

Fully Threaded Slotted Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,083.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Screw type] Fully Threaded
[Detailed shape] Standard
[Mounting hole dimensions] Slotted
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L or l (mm)] 12 16 20 25 30 35 40 50 60
[Pitch (mm)] 1 1.25

Part Number
2010-M6X20-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,083.87

MEM HEX BOLT(W/SURIWARI) 1 Pack(s)

200 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L or l (mm) 20 Pitch(mm) 1
Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape Flathead
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part 2010-M6X20-SUS in the Fully Threaded Slotted Hex Bolt series.