1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel C-Shaped Retaining Ring (For Shaft)(JIS standard)【1-1,000 Pieces Per Package】

Steel C-Shaped Retaining Ring (For Shaft)(JIS standard)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 13.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A retaining ring that fits into a groove machined in a shaft and secures adjacent parts.
[Feature]
· A high quality and high accuracy product engineered with advanced manufacturing technology under strict quality controls.
[Applications]
· Ideal for the automobiles, precision motor industries, semiconductors, general industrial machines, transportation-related devices, optical devices, etc.

Part Number
JG-10
JG-11
JG-12
JG-13
JG-15
JG-16
JG-20
JG-21
JG-22
JG-24
JG-25
JG-26
JG-28
JG-29
JG-30
JG-32
JG-34
JG-35
JG-36
JG-42
JG-48
JG-52
JG-56
JG-58
JG-65
JG-70
JG-75
JG-80
JG-85
JG-90
JG-95
JG-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 4,962.58

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1010Box/package10

฿ 13.15

IWD JIS EXTERNAL RING C 1 Piece(s) Available 6 Day(s) 1011Low Quantity (can be purchased from one)11

฿ 16.31

IWD JIS EXTERNAL RING C 1 Piece(s) Available 5 Day(s) 1012Low Quantity (can be purchased from one)12

฿ 13.75

IWD JIS EXTERNAL RING C 1 Piece(s) Available 6 Day(s) 1013Low Quantity (can be purchased from one)13

฿ 19.10

IWD JIS EXTERNAL RING C 1 Piece(s) Same day 1015Low Quantity (can be purchased from one)15

฿ 14.96

IWD JIS EXTERNAL RING C 1 Piece(s) Available 6 Day(s) 1016Box/package16

฿ 12,000.00

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1020Box/package20

฿ 12,387.10

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 1021Box/package21

฿ 13,935.48

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1022Box/package22

฿ 14,322.58

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 1024Box/package24

฿ 21.29

IWD JIS EXTERNAL RING C 1 Piece(s) Same day 1025Low Quantity (can be purchased from one)25

฿ 14,709.68

IWD JIS EXTERNAL RING C 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1026Box/package26

฿ 8,903.23

IWD JIS EXTERNAL RING C 1 Pack(s)

500 Pieces Per Package

15 Day(s) 1028Box/package28

฿ 9,290.32

IWD JIS EXTERNAL RING C 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1029Box/package29

฿ 151.15

JIS EXTERNAL RING C 1 Piece(s) Same day 1030Low Quantity (can be purchased from one)30

฿ 32.13

IWD JIS EXTERNAL RING C 1 Piece(s) 5 Day(s) 1032Low Quantity (can be purchased from one)32

฿ 11,032.26

IWD JIS EXTERNAL RING C 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1034Box/package34

฿ 61.84

IWD JIS EXTERNAL RING C 1 Piece(s) Available 5 Day(s) 1035Low Quantity (can be purchased from one)35

฿ 14,903.23

IWD JIS EXTERNAL RING C 1 Pack(s)

500 Pieces Per Package

12 Day(s) 1036Box/package36

฿ 4,219.35

IWD JIS EXTERNAL RING C 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1042Box/package42

฿ 71.23

IWD JIS EXTERNAL RING C 1 Piece(s) 6 Day(s) 1048Low Quantity (can be purchased from one)48

฿ 82.06

IWD JIS EXTERNAL RING C 1 Piece(s) 6 Day(s) 1052Low Quantity (can be purchased from one)52

฿ 6,619.35

IWD JIS EXTERNAL RING C 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1056Box/package56

฿ 7,083.87

IWD JIS EXTERNAL RING C 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1058Box/package58

฿ 4,190.48

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1065Box/package65

฿ 5,419.35

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1070Box/package70

฿ 5,845.16

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1075Box/package75

฿ 7,219.35

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1080Box/package80

฿ 9,154.84

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1085Box/package85

฿ 288.00

IWD JIS EXTERNAL RING C 1 Piece(s) Available 5 Day(s) 1090Low Quantity (can be purchased from one)90

฿ 11,438.71

IWD JIS EXTERNAL RING C 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1095Box/package95

฿ 5,427.10

IWD JIS EXTERNAL RING C 1 Pack(s)

20 Pieces Per Package

12 Day(s) 10100Box/package100

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Iron
Retaining Ring Type Outer Ring Stopper Mounting Method Type Standard Product Type Retaining Ring