(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easily assembled with only hammer strikes. Can dramatically reduce work time provided a dedicated assembly tool is used.
Part Number |
---|
SCB-Y-Y6100-SG |
SCB-Y-Y6125-SG |
SCB-Y-Y6150-SG |
SCB-Y-Y650-SG |
SCB-Y-Y675-SG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Full Length (mm) |
---|---|---|---|---|---|---|---|
฿ 3,095.53 | TAMPER PROOF HEAD CAP SCREWS | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 100 | ||
฿ 4,002.55 | TAMPER PROOF HEAD CAP SCREWS | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 125 | ||
฿ 4,911.08 | TAMPER PROOF HEAD CAP SCREWS | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 150 | ||
฿ 1,906.00 | TAMPER PROOF HEAD CAP SCREWS | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 50 | ||
฿ 2,313.01 | TAMPER PROOF HEAD CAP SCREWS | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 75 |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SUS304 | Surface Treatment | Hot Zinc Plating | Tip Shape | Other special shapes |
Additional Shape | Standard | Sales Unit | Box/package | Screw Type | Complete thread |
O.D.(mm) | 6 |
How can we improve?
How can we improve?