(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be mounted 25 to 50% closer to a plate edge than a standard clinching stud can.
Part Number |
---|
FHL-2.5-12-3W |
FHL-M3-15-SUS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment_ |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,064.52 | PEM CLINCHING STUD START BOARD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | Iron | - | ||
฿ 14,709.68 | PEM CLINCHING STUD START BOARD | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | [Stainless Steel] Stainless Steel | No |
Loading...
Basic Shape | Stud bolt | Mounting Hole Shape | No | Additional Shape | Standard |
---|---|---|---|---|---|
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?