1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Nut Standard Nut, Iron【1-500 Pieces Per Package】

Pop Nut Standard Nut, Iron
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 11.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.

Part Number
SPH-1040-3W
SPH-1060-3W
SPH-1240-3W
SPH-1260-3W
SPH-315-3W
SPH-325
SPH-325-3W
SPH-415-3WSALE
SPH-425-3WSALE
SPH-435-3WSALE
SPH-445-3W
SPH-515-3WSALE
SPH-525-3W
SPH-535-3W
SPH-625-3W
SPH-840-3W
SPH-840-FT
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)

฿ 23.54

POP STANDARD NUT SPH 1 Piece(s) 5 Day(s) 1010[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White2.5~4.01.5

฿ 37.52

POP STANDARD NUT SPH 1 Piece(s) 5 Day(s) 1010[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White4.0–6.01.5

฿ 33.91

POP STANDARD NUT SPH 1 Piece(s) Available 5 Day(s) 1012[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.6~4.01.75

฿ 39.10

POP STANDARD NUT SPH 1 Piece(s) 5 Day(s) 1012[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White4.0–6.01.75

฿ 24.68

POP STANDARD NUT SPH 1 Piece(s) 3 Day(s) 103[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White0.5–1.50.5

฿ 15.62

POP STANDARD NUT SPH 1 Piece(s) Available 5 Day(s) 103[Steel] IronNo[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)No1.5–2.50.5

฿ 15.05

POP STANDARD NUT SPH 1 Piece(s) 5 Day(s) 103[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.5–2.50.5

฿ 11.23

฿ 3.69

STANDARD NUT SPH 1 Piece(s) Same day 104[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White0.5–1.50.7

฿ 25.72

฿ 5.14

STANDARD NUT SPH 1 Piece(s) Same day 104[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.5–2.50.7

฿ 13.50

฿ 7.08

STANDARD NUT SPH 1 Piece(s) Same day 104[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White2.5–3.50.7

฿ 31.31

POP STANDARD NUT SPH 1 Piece(s) 5 Day(s) 104[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White3.5~4.50.7

฿ 16.18

฿ 7.47

STANDARD NUT SPH 1 Piece(s) Same day 105[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White0.5–1.50.8

฿ 15.27

STANDARD NUT SPH 1 Piece(s) 7 Day(s) 105[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.5–2.50.8

฿ 12.65

STANDARD NUT SPH 1 Piece(s) 5 Day(s) 105[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White2.5–3.50.8

฿ 16.48

STANDARD NUT SPH 1 Piece(s) Same day 106[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White0.5–2.51

฿ 16.17

POP STANDARD NUT SPH 1 Piece(s) 3 Day(s) 108[Steel] IronTrivalent Chromate[Bulk (Purchasing from 1 pc.)] Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White2.5~4.01.25

฿ 9,608.59

POP STANDARD NUT SPH 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White2.5 to 4.01.25

Loading...

  1. 1
 

Basic Information

Screw Thread Types Metric coarse Application / Functions Crimped