1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Star Knob Bolt, 7-Lobe【20 Pieces Per Package】

MSB EAGLESTAR KNOB BOLT 7

Eagle Star Knob Bolt, 7-Lobe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Received the 2008 Good Design Award. ·Contains 20 pcs.

Part Number
ESNNR-M8X30-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 755.43

MSB EAGLESTAR KNOB BOLT 7 1 Pack(s)

20 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 8 Mounting Section Type Male thread Mounting Section, Length L(mm) 30
Main Body, Type Polygon Main Body Material Iron Threaded End Machining No
Side Machined No Polygonal Shape, Type Heptagon Additional Function No
Main Body, Surface Treatment No Mounting Section, Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White
Sales Unit Box / Package