1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENY (Glass Fiber Reinforced Polyamide - MXD6) / Hex Bolts

RENY (Glass Fiber Reinforced Polyamide - MXD6) / Hex Bolts
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 35.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Detailed shape] Standard
[Mounting hole shape] None
[Basic shape] Hexagonal
[Materials] Resin
[Surface treatment] (Detailed) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Single (can be purchased in single units)
[Application] Standard, Resin
[Materials] RENY
[Nominal thread designation (M)] 5 6 8 10 12 16
[Pitch (mm)] 0.8 1 1.25 1.5 1.75 2 D 8 10 13 17 19 24 H 3.5 4 5 5.5 6 7 8 10 13

 
Part Number
RENY/BT-M5-L8
RENY/BT-M5-L10
RENY/BT-M5-L12
RENY/BT-M5-L15
RENY/BT-M5-L20
RENY/BT-M5-L25
RENY/BT-M5-L30
RENY/BT-M5-L35
RENY/BT-M6-L10
RENY/BT-M6-L12
RENY/BT-M6-L15
RENY/BT-M6-L20
RENY/BT-M6-L25
RENY/BT-M6-L30
RENY/BT-M6-L35
RENY/BT-M6-L40
RENY/BT-M6-L50
RENY/BT-M6-L55(S50)
RENY/BT-M6-L60(S50)
RENY/BT-M6-L65(S50)
RENY/BT-M6-L70(S50)
RENY/BT-M6-L75(S50)
RENY/BT-M6-L80(S50)
RENY/BT-M6-L90(S50)
RENY/BT-M6-L100(S50)
RENY/BT-M8-L10
RENY/BT-M8-L12
RENY/BT-M8-L15
RENY/BT-M8-L20
RENY/BT-M8-L25
RENY/BT-M8-L30
RENY/BT-M8-L35
RENY/BT-M8-L40
RENY/BT-M8-L50(S30)
RENY/BT-M8-L55(S50)
RENY/BT-M8-L60(S50)
RENY/BT-M8-L65(S50)
RENY/BT-M8-L70(S50)
RENY/BT-M8-L75(S50)
RENY/BT-M8-L80(S50)
RENY/BT-M8-L90(S50)
RENY/BT-M8-L100(S50)
RENY/BT-M8-L120(S50)
RENY/BT-M8-L150(S50)
RENY/BT-M10-L12
RENY/BT-M10-L15
RENY/BT-M10-L20
RENY/BT-M10-L25
RENY/BT-M10-L30
RENY/BT-M10-L35
RENY/BT-M10-L40
RENY/BT-M10-L45(S20)
RENY/BT-M10-L50(S25)
RENY/BT-M10-L60(S50)
RENY/BT-M10-L70(S50)
RENY/BT-M10-L75(S50)
RENY/BT-M10-L80(S50)
RENY/BT-M10-L100(S50)
RENY/BT-M10-L150(S50)
RENY/BT-M12-L20
RENY/BT-M12-L25
RENY/BT-M12-L30
RENY/BT-M12-L40
RENY/BT-M12-L45
RENY/BT-M12-L50
RENY/BT-M12-L60
RENY/BT-M12-L70
RENY/BT-M12-L80
RENY/BT-M12-L100(S90)
RENY/BT-M12-L120(S90)
RENY/BT-M12-L150(S90)
RENY/BT-M16-L50
RENY/BT-M16-L55(S50)
RENY/BT-M16-L60(S50)
RENY/BT-M16-L70(S50)
RENY/BT-M16-L80(S50)
RENY/BT-M16-L100(S50)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H

฿ 36.39

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10580.883.5

฿ 35.81

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 105100.883.5

฿ 38.71

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105120.883.5

฿ 38.71

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 105150.883.5

฿ 39.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 105200.883.5

฿ 43.35

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105250.883.5

฿ 50.29

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105300.883.5

฿ 56.52

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105350.883.5

฿ 40.39

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106101104

฿ 41.81

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106121104

฿ 41.91

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106151104

฿ 43.43

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106201104

฿ 44.90

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106251104

฿ 47.23

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106301104

฿ 57.15

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 106351104

฿ 67.05

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106401104

฿ 95.24

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 106501105

฿ 99.05

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10655(S50)1105

฿ 102.86

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 10660(S50)1105

฿ 106.67

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10665(S50)1105

฿ 110.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10670(S50)1105

฿ 115.05

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10675(S50)1105

฿ 118.86

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10680(S50)1105

฿ 126.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10690(S50)1105

฿ 134.86

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106100(S50)1105

฿ 46.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108101.25135.5

฿ 47.24

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108121.25135.5

฿ 47.24

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108151.25135.5

฿ 48.77

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 108201.25135.5

฿ 51.87

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 108251.25135.5

฿ 54.86

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 108301.25135.5

฿ 60.96

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108351.25135.5

฿ 63.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108401.25135.5

฿ 79.24

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 10850(S30)1.25135.5

฿ 106.67

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10855(S50)1.25136

฿ 108.96

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 10860(S50)1.25136

฿ 110.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10865(S50)1.25136

฿ 113.53

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 10870(S50)1.25136

฿ 119.62

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10875(S50)1.25136

฿ 122.67

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10880(S50)1.25136

฿ 130.29

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10890(S50)1.25136

฿ 137.91

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108100(S50)1.25136

฿ 145.53

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108120(S50)1.25136

฿ 175.24

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108150(S50)1.25136

฿ 71.23

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010121.5177

฿ 70.10

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010151.5177

฿ 71.23

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1010201.5177

฿ 71.23

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1010251.5177

฿ 72.39

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010301.5177

฿ 74.32

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010351.5177

฿ 76.19

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1010401.5177

฿ 96.77

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101045(S20)1.5177

฿ 96.77

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 7 Day(s) 101050(S25)1.5177

฿ 114.58

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 101060(S50)1.5178

฿ 116.58

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 101070(S50)1.5178

฿ 123.43

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101075(S50)1.5178

฿ 126.48

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101080(S50)1.5178

฿ 140.19

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010100(S50)1.5178

฿ 178.29

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1010150(S50)1.5178

฿ 96.77

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012201.75198

฿ 96.77

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012251.75198

฿ 100.58

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012301.75198

฿ 102.86

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012401.75198

฿ 105.15

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012451.75198

฿ 105.91

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1012501.75198

฿ 115.05

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012601.75198

฿ 120.39

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1012701.75198

฿ 138.67

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1012801.751910

฿ 151.62

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012100(S90)1.751910

฿ 165.34

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012120(S90)1.751910

฿ 204.96

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012150(S90)1.751910

฿ 138.67

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10165022413

฿ 146.29

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101655(S50)22413

฿ 146.29

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101660(S50)22413

฿ 161.53

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101670(S50)22413

฿ 171.43

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101680(S50)22413

฿ 198.10

RENY HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1016100(S50)22413

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material RENY