(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
Part Number |
---|
CF075N3 |
CF075N4 |
CF075N8 |
CF075N10 |
CF075N12 |
CF075N12P1.25 |
CFW075N3 |
CFW075N4 |
CFW075N8 |
CFW075N10 |
CFW075N12 |
CFW075N12P1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Diameter Nd | Collar |
---|---|---|---|---|---|---|---|
฿ 844.51 | TKA CASTER | 1 Piece(s) | 7 Day(s) | W3/8X Screw Thread 16 | Gray | ||
฿ 845.75 | TKA CASTER | 1 Piece(s) | 7 Day(s) | U1/2X Screw Thread 20 | Gray | ||
฿ 843.89 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M8X1.25 | Gray | ||
฿ 844.20 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M10X1.5 | Gray | ||
฿ 844.51 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M12X1.75 | Gray | ||
฿ 844.82 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M12 | Gray | ||
฿ 862.65 | TKA CASTER | 1 Piece(s) | 7 Day(s) | W3/8X Screw Thread 16 | White | ||
฿ 863.89 | TKA CASTER | 1 Piece(s) | 7 Day(s) | U1/2X Screw Thread 20 | White | ||
฿ 862.03 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M8X1.25 | White | ||
฿ 862.34 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M10X1.5 | White | ||
฿ 862.65 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M12X1.75 | White | ||
฿ 862.96 | TKA CASTER | 1 Piece(s) | 7 Day(s) | M12 | White |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Mounting Height H(mm) | 84.5 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | No Stopper | Allowable Load (Effective Load)(daN) | 78.4 | Wheel Material | Elastomer |
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Fitting Material | Steel | Wheel Dia. D(Ø) | 75 |
Wheel Width W(mm) | 48 | Turning Radius C(mm) | 20 | Mounting Section Shape | Screw-In |
How can we improve?
How can we improve?