1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring Set OR8001 Portable Set

MUS PIPING PARTS O RING

O-Ring Set OR8001 Portable Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,170.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-Ring Set OR8001 Portable Set
This box contains a variety of O Ring sizes to choose from, accompanied by a plentiful quantity of pieces.
[Feature]
● Contain O Ring Nominal Number : P-41 to P-90
● Thickness (mm.) :
Nominal Number : P-41 to P-50 the thickness is 3.5
Nominal Number : P-50A to P-90 the thickness is 5.7
● Material : Nitrile Rubber
● Standard : JIS B2401
[Application]
A portable O-ring set for carrying suitable for on-site repairs and maintenance.

 
Part Number
OR8001-1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,170.29

MUS PIPING PARTS O RING 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type P (For Motion / Fixing) Material Code JIS A Type A Application Set for Carrying
Content P-41~P-90 Rubber Material NBR70°

Please check the type/dimensions/specifications of the part OR8001-1A in the O-Ring Set OR8001 Portable Set series.