(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For exercise, cylindrical face fixing 0 ring.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.
Part Number |
---|
KS3-1A |
KS4-1A |
KS4-4C |
KS5-1B |
KS7-1A |
KS10-1A |
KS11-1A |
KS13-4C |
KS14-1A |
KS25-1A |
KS31-1A |
KS31-4C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d1 (Ø) | Thickness d2 (mm) | Material | Type of Material | Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.47 | MUS PIPING PARTS O RING | 10 Piece(s) | 3 Day(s) | 10 | 4.75 | 1.7 | Nitrile Rubber | A Type A | KS3 | ||
฿ 14.47 | MUS PIPING PARTS O RING | 10 Piece(s) | 53 Day(s) | 10 | 5.75 | 1.7 | Nitrile Rubber | A Type A | KS4 | ||
฿ 22.33 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 5.75 | 1.7 | Silicone Rubber | Class 4 C | KS4 | ||
฿ 22.33 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 6.75 | 1.7 | Nitrile Rubber | A Type B | KS5 | ||
฿ 15.68 | MUS PIPING PARTS O RING | 10 Piece(s) | 9 Day(s) | 10 | 8.75 | 1.7 | Nitrile Rubber | A Type A | KS7 | ||
฿ 17.49 | MUS PIPING PARTS O RING | 10 Piece(s) | 53 Day(s) | 10 | 11.7 | 2.25 | Nitrile Rubber | A Type A | KS10 | ||
฿ 18.70 | MUS PIPING PARTS O RING | 10 Piece(s) | 53 Day(s) | 10 | 13.7 | 2.25 | Nitrile Rubber | A Type A | KS11 | ||
฿ 42.29 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 17.7 | 2.25 | Silicone Rubber | Class 4 C | KS13 | ||
฿ 15.94 | MUS PIPING PARTS O RING | 10 Piece(s) | 9 Day(s) | 10 | 19.7 | 2.25 | Nitrile Rubber | A Type A | KS14 | ||
฿ 48.94 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 37.6 | 3.3 | Nitrile Rubber | A Type A | KS25 | ||
฿ 50.75 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 49.6 | 3.3 | Nitrile Rubber | A Type A | KS31 | ||
฿ 103.97 | MUS PIPING PARTS O RING | 1 Piece(s) | 53 Day(s) | 10 | 49.6 | 3.3 | Silicone Rubber | Class 4 C | KS31 |
Loading...
Type | Number KS (For Dynamic, for Fixing Cylinder Surface) |
---|
How can we improve?
How can we improve?