1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring JASO F404 2000 (for Motion and Retention)

O-Ring JASO F404 2000 (for Motion and Retention)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An O-ring that complies with Japanese Automotive Standards Organization standard JASO F 404 2000.

[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.

 
Part Number
24023-1A
24026-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d1
(Ø)
Type of Material Nominal Number

฿ 19.31

MUS PIPING PARTS O RING 10 Piece(s) 9 Day(s) 1023.3A Type A24023

฿ 47.73

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1026.2Class 224026

Loading...

  1. 1

Basic Information

Type JASO F404 (For Dynamic, For Mounting) Thickness d2(mm) 2.4 Material Nitrile Rubber