1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GM Standard O-Ring

GM Standard O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

O-ring series with wire diameter of 5 mm.
[Features]
· Despite their simple structure, O-rings are self-sealing and offer good sealing performance.
· Demonstrates stable sealing performance, even under high pressures.
· Wide variety of types/sizes, all at an affordable price.
· Requires little space for mounting, making installation easy.
· The seal is non direction-specific, allowing sealing using either side.
[Applications]
· Suitable for various machines, as the O rings are available in sizes that are not specified in JIS standards.
· As the materials can be selected according to the usage conditions, it can be used for a broad range of dynamic and static applications.

 
Part Number
GM-020-1A
GM-020-4C
GM-020-4D
GM-030-4C
GM-040-1A
GM-070-4D
GM-080-1A
GM-090-1A
GM-100-4C
GM-115-1A
GM-260-1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d1
(Ø)
Material Type of Material Nominal Number

฿ 28.98

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1020Nitrile RubberA Type AGM-020

฿ 67.68

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1020Silicone RubberClass 4 CGM-020

฿ 148.65

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1020[Fluoro Rubber] Fluorine RubberClass 4 DGM-020

฿ 67.68

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1030Silicone RubberClass 4 CGM-030

฿ 38.66

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1040Nitrile RubberA Type AGM-040

฿ 417.91

MUS PIPING PARTS O RING 1 Piece(s) 11 Day(s) 1070[Fluoro Rubber] Fluorine RubberClass 4 DGM-070

฿ 59.82

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 1080Nitrile RubberA Type AGM-080

฿ 65.26

MUS PIPING PARTS O RING 1 Piece(s) 3 Day(s) 1090Nitrile RubberA Type AGM-090

฿ 223.70

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 10100Silicone RubberClass 4 CGM-100

฿ 95.62

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 10115Nitrile RubberA Type AGM-115

฿ 310.48

MUS PIPING PARTS O RING 1 Piece(s) 53 Day(s) 10260Nitrile RubberA Type AGM-260

Loading...

  1. 1

Basic Information

Type GM Standard Thickness d2(mm) 5