(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
O-ring Gasket for Aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d1 (Ø) | Material | Type of Material | Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22.94 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 40.87 | Nitrile Rubber | A Type A | 1 | ||
฿ 22.94 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 44.04 | Nitrile Rubber | A Type A | 2 | ||
฿ 22.94 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 47.22 | Nitrile Rubber | A Type A | 3 | ||
฿ 22.94 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 50.39 | Nitrile Rubber | A Type A | 4 | ||
฿ 24.15 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 53.57 | Nitrile Rubber | A Type A | 5 | ||
฿ 24.15 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 56.74 | Nitrile Rubber | A Type A | 6 | ||
฿ 100.00 | MUS PIPING PARTS O RING | 1 Piece(s) | Quote | 10 | 56.74 | Nitrile Rubber | Class 2 | 6 | ||
฿ 94.29 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 56.74 | [Fluoro Rubber] Fluorine Rubber | Class 4 D | 6 | ||
฿ 24.15 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 59.92 | Nitrile Rubber | A Type A | 7 | ||
฿ 25.35 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 63.09 | Nitrile Rubber | A Type A | 8 | ||
฿ 99.73 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 63.09 | [Fluoro Rubber] Fluorine Rubber | Class 4 D | 8 | ||
฿ 25.35 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 66.27 | Nitrile Rubber | A Type A | 9 | ||
฿ 27.17 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 69.44 | Nitrile Rubber | A Type A | 10 | ||
฿ 27.17 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 72.62 | Nitrile Rubber | A Type A | 11 | ||
฿ 28.38 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 75.79 | Nitrile Rubber | A Type A | 12 | ||
฿ 120.90 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 75.79 | [Fluoro Rubber] Fluorine Rubber | Class 4 D | 12 | ||
฿ 29.59 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 82.14 | Nitrile Rubber | A Type A | 14 | ||
฿ 29.59 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 85.32 | Nitrile Rubber | A Type A | 15 | ||
฿ 29.59 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 88.49 | Nitrile Rubber | A Type A | 16 | ||
฿ 30.80 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 91.67 | Nitrile Rubber | A Type A | 17 | ||
฿ 30.80 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 94.84 | Nitrile Rubber | A Type A | 18 | ||
฿ 32.01 | MUS PIPING PARTS O RING | 1 Piece(s) | 52 Day(s) | 10 | 98.02 | Nitrile Rubber | A Type A | 19 | ||
฿ 32.01 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 101.19 | Nitrile Rubber | A Type A | 20 | ||
฿ 34.43 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 104.37 | Nitrile Rubber | A Type A | 21 | ||
฿ 35.63 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 107.54 | Nitrile Rubber | A Type A | 22 | ||
฿ 35.63 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 110.72 | Nitrile Rubber | A Type A | 23 | ||
฿ 37.45 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 113.89 | Nitrile Rubber | A Type A | 24 | ||
฿ 38.66 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 117.07 | Nitrile Rubber | A Type A | 25 | ||
฿ 39.87 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 120.24 | Nitrile Rubber | A Type A | 26 | ||
฿ 41.68 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 123.42 | Nitrile Rubber | A Type A | 27 | ||
฿ 105.18 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 129.77 | Nitrile Rubber | Class 2 | 29 | ||
฿ 44.70 | MUS PIPING PARTS O RING | 1 Piece(s) | 8 Day(s) | 10 | 132.94 | Nitrile Rubber | A Type A | 30 | ||
฿ 210.67 | MUS PIPING PARTS O RING | 1 Piece(s) | 7 Day(s) | 10 | 164.69 | Silicone Rubber | Class 4 C | 38 | ||
฿ 69.11 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 177.39 | Nitrile Rubber | A Type A | 40 | ||
฿ 708.58 | MUS PIPING PARTS O RING | 1 Piece(s) | 9 Day(s) | 10 | 228.19 | [Fluoro Rubber] Fluorine Rubber | Class 4 D | 48 |
Loading...
Type | For 6230 Aircraft | Thickness d2(mm) | 3.53 |
---|
How can we improve?
How can we improve?