(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration and prevents the screw from loosening.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Wrench Flats (mm) | Height (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,253.34 | NYLON NUT 2ND | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 5 | Iron | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 8 | 5 | 0.8 | ||
฿ 5,229.72 | NYLON NUT 2ND | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | 5 | Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 8 | 5 | 0.8 | ||
฿ 35.24 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | 10 | 5 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 8 | 5 | 0.8 | |||
฿ 5.83 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 5 | Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 8 | 5 | 0.8 | |||
฿ 1,324.19 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | Iron | No | Box/package | No | 10 | 6 | 1 | ||
฿ 1,676.19 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | Iron | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 10 | 6 | 1 | ||
฿ 1,354.84 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 6 | Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 10 | 6 | 1 | ||
฿ 6.77 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 6 | Iron | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | 10 | 6 | 1 | |||
฿ 5.81 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 6 | Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 10 | 6 | 1 | |||
฿ 104.35 ฿ 73.16 | NYLON NUT 2ND | 1 Piece(s) | Same day | 10 | 8 | Iron | No | Low Quantity (can be purchased from one) | No | 13 | 8 | 1.25 | |||
฿ 2,761.15 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | Iron | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 13 | 8 | 1.25 | ||
฿ 2,516.13 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 8 | Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 13 | 8 | 1.25 | ||
฿ 2,614.86 | NYLON NUT 2ND | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 8 | Iron | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | 13 | 8 | 1.25 | ||
฿ 70.48 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | 10 | 8 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 13 | 8 | 1.25 | |||
฿ 11.43 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 8 | Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 13 | 8 | 1.25 | |||
฿ 2,385.15 | NYLON NUT 2ND | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | Iron | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 17 | 10 | 1.5 | ||
฿ 1,780.65 | NYLON NUT 2ND | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 17 | 10 | 1.5 | ||
฿ 24.77 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 10 | Iron | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | 17 | 10 | 1.5 | |||
฿ 1,737.15 | NYLON NUT 2ND | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | Iron | Bright Chromate Plating | Box/package | Bright Chromate Plating | 17 | 10 | 1.5 | ||
฿ 2,614.86 | NYLON NUT 2ND | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 12 | Iron | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 19 | 12 | 1.75 | ||
฿ 1,925.34 | NYLON NUT 2ND | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 12 | Iron | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 19 | 12 | 1.75 | ||
฿ 1,974.19 | NYLON NUT 2ND | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 12 | Iron | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | 19 | 12 | 1.75 | ||
฿ 48.58 | NYLON NUT 2ND | 1 Piece(s) | 5 Day(s) | - | 12 | Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 19 | 12 | 1.75 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Locking Details | Nylon Nut |
---|---|---|---|---|---|
Hex Nut Type | Two Types |
How can we improve?
How can we improve?