1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut (Type 1 / Small / Fine)【1-150 Pieces Per Package】

Nylon Nut (Type 1 / Small / Fine)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 27.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nut comprises a metal main body together with a nylon ring (Nylon 66) that functions as a locking mechanism. (Fine)
[Features]
· Nylon 66 provides high rigidity, heat resistance and wear resistance, and also possesses excellent elasticity.
· Nylon 66 maintains performance even under conditions that would be extreme for metals, and will not corrode like metals.
· The internal diameter of the nylon ring is designed to standard to be the same dimension as the effective diameter of the nut's screw thread.
· An external thread is formed to adhere closely to the nylon ring by fitting together with the external thread of the bolt, generating fitting friction in that portion.
· This friction generates torque that prevents loosening of the nut caused by rotational vibration, linear vibration and impact, etc. applied from all directions.
[Applications]
· Aircraft, highway sound insulation walls, boats, etc.

Part Number
NN1SH-M10-3W
NN1SH-M10-C
NN1SH-M10-U
NN1SH-M12-C
NN1SH-M12-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Wrench Flats
(mm)
Height
(mm)

฿ 38.10

NYLON NUT SMALL AND FINE PITCH 1 Piece(s) 5 Day(s) 1010Trivalent Chromate[Trivalent Chromate] Trivalent White1412

฿ 27.62

NYLON NUT SMALL AND FINE PITCH 1 Piece(s) 5 Day(s) -10Chromate Plating[Chromate Plating] Chromate Plating1412

฿ 27.62

NYLON NUT SMALL AND FINE PITCH 1 Piece(s) Available 5 Day(s) -10Bright Chromate PlatingBright Chromate Plating1412

฿ 1,788.96

NYLON NUT SMALL AND FINE PITCH 1 Pack(s)

150 Pieces Per Package

5 Day(s) -12Chromate Plating[Chromate Plating] Chromate Plating1714.4

฿ 44.77

NYLON NUT SMALL AND FINE PITCH 1 Piece(s) Available 5 Day(s) -12Bright Chromate PlatingBright Chromate Plating1714.4

Loading...

  1. 1

Basic Information

Material Iron Applications, Functions Stop loosening Thread Type Metric fine
Locking Details Nylon Nut Hex Nut Type A Type Pitch(mm) 1.25