1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Eye Bolt

Rotating Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product can be purchased in single unit increments.

Product Description

Prevents chains from twisting. Is tightened with a dedicated wrench to prevent the theft of vehicle blocking chains, etc.

Part Number
IBS-6M
IBS-8M
IBS-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTwist Diameter (M screw) Pitch
(mm)
Reference Applied Load
(kgf)
Code No. Thread Length B
(mm)

฿ 553.50

LIFTING EYEBOLTS 1 Piece(s) 5 Day(s) 615092314

฿ 639.70

LIFTING EYEBOLTS 1 Piece(s) 5 Day(s) 81.258092415

฿ 875.86

LIFTING EYEBOLTS 1 Piece(s) 5 Day(s) 101.512092518

Loading...

  1. 1

Basic Information

Material Stainless SUS304 Tip Shape Flat End Screw Type Complete thread