1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVDF (Polyvinylidene Fluoride/Hex Bolt

PVDF HEXAGON BOLTS

PVDF (Polyvinylidene Fluoride/Hex Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 143.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excels in chemical resistance and weatherproofing. Continuous operating temperature of 150℃. Flammable UL94, V-0

 
Part Number
PVDF/BT-M8-L20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 143.24

฿ 38.53

PVDF HEXAGON BOLTS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L or l (mm) 20 Pitch(mm) 1.25
Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PVDF B 13 H 5.5

Please check the type/dimensions/specifications of the part PVDF/BT-M8-L20 in the PVDF (Polyvinylidene Fluoride/Hex Bolt series.