1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Rubber A

URETHANE/ RUBBER/ SPONGE

Cushion Rubber A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 340.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Abrasion-resistant, high elasticity with superior mechanical properties.

 
Part Number
A20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 340.96

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber System Width A(mm) 200 Thickness T(mm) 10
Length(mm) 200 Material Rubber With or Without Adhesive No Seal

Frequently Asked Questions (FAQ)

Question: What is the rubber hardness value?
Answer: 60 ±5.