1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Product, Socket, (Tapered Screw), SFS6 Type, Processed Pipe Materials

Stainless Steel Product, Socket, (Tapered Screw), SFS6 Type, Processed Pipe Materials
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from Austenitic stainless steel for optimal corrosion resistance.

 
Part Number
SFS6-06
SFS6-08
SFS6-10
SFS6-20
SFS6-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 209.09

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1/8B(6A)

฿ 203.57

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1/4B(8A)

฿ 216.34

ODS SCREWED FITTING 1 Piece(s) 8 Day(s) 3/8B(10A)

฿ 328.82

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 3/4B(20A)

฿ 386.87

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304TP
Connection Thread Type M1 Rc Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1