1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tamperproof screw, dedicated tool, bit for cross pin

Tamperproof screw, dedicated tool, bit for cross pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Available in 2 sizes. Dedicated bit compatible with tamper-proof cross-recessed pin TRF. [Specifications]Mounting hole shape: cross-recessed

 
Part Number
PH02B
PH03B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Size

฿ 358.45

SAI TRF BIT FOR +PIN 1 Piece(s) 3 Day(s) -M3,M4,M5

฿ 358.45

SAI TRF BIT FOR +PIN 1 Piece(s) 5 Day(s) 10M6

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread