1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamperproof Screw, Dedicated Tool, Six-lobe Long Bit

Tamperproof Screw, Dedicated Tool, Six-lobe Long Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 645.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

As there are 2 insertion points, can be equipped to all types of electric / air powered drivers.

 
Part Number
TX08B65
TX10B65
TX15B65
TX20B65
TX25B65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Size

฿ 645.29

SAI TRF BIT FOR 6ROB LONG TYPE 1 Piece(s) 5 Day(s) 10M2.6

฿ 645.29

SAI TRF BIT FOR 6ROB LONG TYPE 1 Piece(s) 3 Day(s) 10M3/3.5 Button, Tapping

฿ 645.29

SAI TRF BIT FOR 6ROB LONG TYPE 1 Piece(s) 10 Day(s) 103.5 Countersunk Head Tapping/4.2 Button, Tapping

฿ 731.23

SAI TRF BIT FOR 6ROB LONG TYPE 1 Piece(s) 3 Day(s) 10M4/4.2 Countersunk Head Tapping

฿ 731.23

SAI TRF BIT FOR 6ROB LONG TYPE 1 Piece(s) 3 Day(s) 10M5/4.8

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread