1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamperproof screws 5-groove

Tamperproof screws 5-groove
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 51.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

As a pin stands at center of 5-lobe socket, ordinary tools cannot be used to remove.

[Features]
· As a pin stands at center of 5-lobe socket, ordinary tools cannot be used to remove.
· Fastening and removal possible with dedicated tool

 
Part Number
BK010306
BK010308
BK010310
BK010312
BK010316
BK010320
BK010406
BK010408
BK010412
BK010416
BK010420
BK010425
BK010430
BK010508
BK010510
BK010512
BK010516
BK010520
BK010525
BK010530
BK010535
BK010540
BK010550
BK010560
BK010608
BK010610
BK010612
BK010616
BK010620
BK010625
BK010630
BK010640
BK010650
BK010810
BK010812
BK010816
BK010820
BK010825
BK010830
BK010840
BK010850
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)
(mm)
Pitch
(mm)

฿ 51.05

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 10360.5

฿ 51.87

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 10380.5

฿ 53.42

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 103100.5

฿ 55.74

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 103120.5

฿ 57.15

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 103160.5

฿ 64.00

SAI TRF BAIKA 1 Piece(s) Available 6 Day(s) 103200.5

฿ 53.42

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 10460.7

฿ 52.58

SAI TRF BAIKA 1 Piece(s) Available 3 Day(s) 10480.7

฿ 58.06

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 104120.7

฿ 60.39

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 104160.7

฿ 68.96

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 104200.7

฿ 73.94

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 104250.7

฿ 73.16

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 104300.7

฿ 73.53

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 10580.8

฿ 73.53

SAI TRF BAIKA 1 Piece(s) Available 3 Day(s) 105100.8

฿ 76.58

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 105120.8

฿ 75.48

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105160.8

฿ 82.06

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105200.8

฿ 88.26

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105250.8

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105300.8

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105350.8

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105400.8

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105500.8

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 105600.8

฿ 81.29

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 10681

฿ 81.29

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106101

฿ 81.29

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106121

฿ 91.35

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106161

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106201

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106251

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106301

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106401

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 106501

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108101.25

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108121.25

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 8 Day(s) 108161.25

฿ 192.77

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108201.25

฿ 189.72

SAI TRF BAIKA 1 Piece(s) Available 5 Day(s) 108251.25

฿ 228.00

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108301.25

฿ 256.65

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108401.25

฿ 310.45

SAI TRF BAIKA 1 Piece(s) 5 Day(s) 108501.25

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Plum Blossom Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof
Screw Type Complete thread