1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hyper Load Nut【1-10 Pieces Per Package】

Hyper Load Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 61.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The nut and spring are integrated to completely prevent loosening and falling of nuts. This effect to prevent loosening is maintained even if it is repeatedly used.

Part Number
HLN-M8
HLN-M8-3W
HLN-M8-AY
HLN-M8-SUS
HLN-M10-AY
HLN-M10-SUS
HLN-M12
HLN-M12-3W
HLN-M12-AY
HLN-M16-3W
HLN-M20
HLN-M20-3W
HLN-M20-AY
HLN-M20-SUS
HLN-M22
HLN-M22-3W
HLN-M22-AY
HLN-M22-SUS
HLN-M24-AY
HLN-M24-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height H
(mm)
Pitch
(mm)

฿ 61.00

FASTENING 1 Piece(s) 5 Day(s) 108[Steel] S45CNoBox/packageNo12.01.25

฿ 130.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108[Steel] IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White12.01.25

฿ 143.81

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -8[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating12.01.25

฿ 170.32

SA11 FASTENING 1 Piece(s) 5 Day(s) 108Stainless SteelNoLow Quantity (can be purchased from one)No12.01.25

฿ 181.91

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -10[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating15.51.5

฿ 335.63

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010Stainless SteelNoLow Quantity (can be purchased from one)No15.51.5

฿ 247.00

FASTENING 1 Piece(s) 5 Day(s) 1012[Steel] S45CNoLow Quantity (can be purchased from one)No17.51.75

฿ 62.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012[Steel] IronTrivalent ChromateBox/packageTrivalent White17.51.75

฿ 211.85

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -12[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating17.51.75

฿ 135.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Steel] IronTrivalent ChromateBox/packageTrivalent White21.52

฿ 3,100.00

FASTENING 1 Pack(s)

10 Pieces Per Package

16 Day(s) 1020[Steel] S45CNoBox/packageNo26.02.5

฿ 378.63

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020[Steel] IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White26.02.5

฿ 364.97

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -20[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating26.02.5

฿ 1,261.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020Stainless SteelNoLow Quantity (can be purchased from one)No26.02.5

฿ 1,014.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 1022[Steel] S45CNoBox/packageNo29.02.5

฿ 307.68

FASTENING 1 Piece(s) 5 Day(s) 1022[Steel] IronTrivalent ChromateBox/packageTrivalent White29.02.5

฿ 439.74

SA11 FASTENING 1 Piece(s) 5 Day(s) -22[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating29.02.5

฿ 989.03

SA11 FASTENING 1 Piece(s) 5 Day(s) 1022Stainless SteelNoLow Quantity (can be purchased from one)No29.02.5

฿ 542.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -24[Steel] IronZinc PlatingLow Quantity (can be purchased from one)Hot Zinc Plating31.03

฿ 1,158.97

SA11 FASTENING 1 Piece(s) 5 Day(s) 1024Stainless SteelNoLow Quantity (can be purchased from one)No31.03

Loading...

  1. 1
 

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Locking Details Spring Nut