1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-ring AS 568A

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • O-ring AS 568A
  • O-ring AS 568A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Silicone rubber (4C) is red.

Part Number
AS568A-002-4D
AS568A-017-4D
AS568A-025-4D
AS568A-152-4D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. ID
(Ø)
Thickness W (or wire diameter (W))
(mm)
Nominal Number

฿ 12.72

MSO PIPING PARTS O RING 10 Piece(s) 3 Day(s) 1.071.27AS568A-002

฿ 33.68

MSO PIPING PARTS O RING 1 Piece(s) Quote 17.171.78AS568A-017

฿ 96.39

MSO PIPING PARTS O RING 1 Piece(s) Quote 29.871.78AS568A-025

฿ 270.19

MSO PIPING PARTS O RING 1 Piece(s) Quote 82.22.62AS568A-152

Loading...

  1. 1

Basic Information

By Use AS 568A Applicable For Heat Resistant Material Code JIS Class 4 D
Hardness 70 Number of pieces 1 Outer Diameter OD(mm) 1