(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· K type thermocouple. This product is a glass outer-shield type that comes with an M6 rotary screw.
· Coated thermocouple wiring (thermocouple wiring ø0.65 mm, glass coating upper shield).
Part Number |
---|
TN4-M6-1M |
TN4-M6-2M |
TN4-M6-3M |
TN4-M6-4M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length (m) |
---|---|---|---|---|---|---|---|
฿ 500.12 | NHS TEMPERATURE SENSOR | 1 Piece(s) | Same day | 10 | 1 | ||
฿ 533.06 | TEMPERATURE SENSOR | 1 Piece(s) | Same day | 10 | 2 | ||
฿ 711.28 ฿ 388.29 | TEMPERATURE SENSOR | 1 Piece(s) | Same day | 10 | 3 | ||
฿ 909.59 | TEMPERATURE SENSOR | 1 Piece(s) | Same day | 10 | 4 |
Loading...
Measurement Object | Temperature | Type | Thermocouple | Type of Thermocouple | K |
---|---|---|---|---|---|
Temperature Contact Points | Ground | Operating Environment | Standard | Temperature Measurement Range(°C) | 0::350 |
Number of devices | 1 | Sheath, Protecting Tube Shape | With Rotation Threaded | Sheath O.D. / Protective Tube O.D.(Ø) | 4 |
Sheath, Protecting Tube's Thread Nominal | M6 | Attaching Portion Shape | No | Terminal and Terminal Box | M3Y Terminal |
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | Shield on the Glass Wool |
How can we improve?
How can we improve?