(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Metal cylinder / resin cylinder / square
·Detects non-metals such as wood, paper, plastic and water
·Adjusts the operating distance with a potentiometer
·Direct current voltage / NPN output
Part Number |
---|
CS-16-5N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Operating Distance (mm) | Working Voltage | Switching Output | Operation Mode | Ambient Temperature (℃) | Protection Level | Shape | Material | Detector |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,333.33 | KYE PROXIMITY SENSORS CS | 1 Piece(s) | 2 Day(s) | 5.00 | 10-30 VDC | DC NPN | Normally Open (NO) | -10℃ to 55℃ | IP50 (Dust-Resistant) | Rectangular | Metal | Upper Surface |
Loading...
Sensor Type | Capacitive Sensor | Mounting Type | Non-Flush Mount | Guaranteed Operating Distance (mm) | - |
---|---|---|---|---|---|
Number of Wires | 3 | Cable Length (meter) | 1.00 | Reaction Material | Iron/Non Ferrous metal / Non-metal |
Withstand Voltage | 500 VAC | Operating Cycle Frequency | 50 Hz |
Please check the type/dimensions/specifications of the part CS-16-5N in the CS Series Capacitive Type series.
Part Number |
---|
CS-16-5T |
CS-31-5N |
CS-85-15N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Operating Distance (mm) | Working Voltage | Switching Output | Operation Mode | Ambient Temperature (℃) | Protection Level | Shape | Material | Detector |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,545.00 | 1 Piece(s) | 60 Day(s) | 5.00 | 10-16 VDC | DC Voltage | Direct Current | -10℃ to 55℃ | IP50 (Dust-Resistant) | Rectangular | Metal | Upper Surface | ||
฿ 2,891.67 | 1 Piece(s) | 2 Day(s) | 5.00 | 20-30 VDC | DC NPN | Normally Open (NO) | -25℃ to 70℃ | IP65 | Cylinder (M22) | Resin Polycarbonate | Front Surface | ||
฿ 3,966.67 | 1 Piece(s) | 2 Day(s) | 15.00 | 10-30 VDC | DC NPN | Normally Open (NO) | -25℃ to 70℃ | IP65 | Cylinder (M30) | Metal | Front Surface |
How can we improve?
How can we improve?