1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CS Series Capacitive Type

CS Series Capacitive Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Metal cylinder / resin cylinder / square
·Detects non-metals such as wood, paper, plastic and water
·Adjusts the operating distance with a potentiometer
·Direct current voltage / NPN output

Part Number
CS-16-5N
CS-16-5T
CS-31-5N
CS-85-15N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Operating Distance (mm) Working Voltage Switching Output Operation Mode Ambient Temperature (℃) Protection Level Shape Material Detector

฿ 2,333.33

KYE PROXIMITY SENSORS CS 1 Piece(s) 2 Day(s) 5.0010-30 VDCDC NPNNormally Open (NO)-10℃ to 55℃IP50 (Dust-Resistant)RectangularMetalUpper Surface

฿ 2,545.00

KYE PROXIMITY SENSORS CS 1 Piece(s) 60 Day(s) 5.0010-16 VDCDC VoltageDirect Current-10℃ to 55℃IP50 (Dust-Resistant)RectangularMetalUpper Surface

฿ 2,891.67

KYE PROXIMITY SENSORS CS 1 Piece(s) 2 Day(s) 5.0020-30 VDCDC NPNNormally Open (NO)-25℃ to 70℃IP65Cylinder (M22)Resin PolycarbonateFront Surface

฿ 3,966.67

KYE PROXIMITY SENSORS CS 1 Piece(s) 2 Day(s) 15.0010-30 VDCDC NPNNormally Open (NO)-25℃ to 70℃IP65Cylinder (M30)MetalFront Surface

Loading...

  1. 1

Basic Information

Sensor Type Capacitive Sensor Mounting Type Non-Flush Mount Guaranteed Operating Distance (mm) -
Number of Wires 3 Cable Length (meter) 1.00 Reaction Material Iron/Non Ferrous metal / Non-metal
Withstand Voltage 500 VAC Operating Cycle Frequency 50 Hz