1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

APS-CK Series PBT Resin Cylinder DC 2-Wire Type

KYE PROXIMITY SENSORS APS-CK

APS-CK Series PBT Resin Cylinder DC 2-Wire Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Detection range 30 mm, display stable/unstable with 2-color LED

[Features]
· Detection range 30 mm.
· With clamp for fixing.
· Reliable placement setting with two color LED: Unstable area (red)/stable area display (green).
· Wire saving with 2 wires

Part Number
APS30-34CK-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

KYE PROXIMITY SENSORS APS-CK 1 Piece(s) Quote

Loading...

  1. 1