1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type (Part Number)

KYE PROXIMITY SENSORS APS-GMD

APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,507.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Operation display LED indicator for 360° confirmation.
· Choose from recessed/non-recessed type.
· NO/NPN/PNP output.
· Maximum sensing distance 24 mm

Part Number
APS3-12GMD-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Type Rated Operating Distance (mm) Guaranteed Operating Distance (mm) Working Voltage Number of Wires Switching Output Shape Withstand Voltage Operating Cycle Frequency

฿ 2,351.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 98 Day(s) Flush Mount3.002.2010~30VDC3DC PNPCylinder (M12)500 VAC300 Hz

Loading...

  1. 1

Basic Information

Sensor Type Inductive Proximity Operation Mode Normally Open (NO) Cable Length (meter) 1.00
Reaction Material Iron/Non Ferrous metal Ambient Temperature (℃) -25℃ to 70℃ Protection Level IP67
Material Metal Detector Front Surface