(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operation display LED indicator for 360° confirmation.
· Choose from recessed/non-recessed type.
· NO/NPN/PNP output.
· Maximum sensing distance 24 mm
Part Number |
---|
APS3-12GMD-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Operating Distance (mm) | Guaranteed Operating Distance (mm) | Working Voltage | Number of Wires | Switching Output | Shape | Operating Cycle Frequency |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,460.00 | KYE PROXIMITY SENSORS APS-GMD | 1 Piece(s) | 2 Day(s) | 3.00 | 2.20 | 10~30 VDC | 2 | DC | Cylinder (M12) | 300 Hz |
Loading...
Sensor Type | Inductive Proximity | Mounting Type | Flush Mount | Operation Mode | Normally Open (NO) |
---|---|---|---|---|---|
Cable Length (meter) | 1.00 | Reaction Material | Iron/Non Ferrous metal | Ambient Temperature (℃) | -25℃ to 70℃ |
Protection Level | IP67 | Material | Metal | Detector | Front Surface |
Withstand Voltage | 500 VAC |
Please check the type/dimensions/specifications of the part APS3-12GMD-Z in the APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type series.
Part Number |
---|
APS10-30GMD-E2 |
APS10-30GMD-Z |
APS3-12GMD-E2 |
APS7-18GMD-E |
APS7-18GMD-E2 |
APS7-18GMD-Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Operating Distance (mm) | Guaranteed Operating Distance (mm) | Working Voltage | Number of Wires | Switching Output | Shape | Operating Cycle Frequency |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,171.67 | 1 Piece(s) | 98 Day(s) | 10.00 | 8.10 | 10~30VDC | 3 | DC PNP | Cylinder (M30) | 100 Hz | ||
฿ 4,755.00 | 1 Piece(s) | 2 Day(s) | 10.00 | 8 | 10~30 VDC | 2 | DC | Cylinder (M30) | 100 Hz | ||
฿ 2,351.67 | 1 Piece(s) | 98 Day(s) | 3.00 | 2.20 | 10~30VDC | 3 | DC PNP | Cylinder (M12) | 300 Hz | ||
฿ 1,678.33 | 1 Piece(s) | 2 Day(s) | 7.00 | 5.60 | 10~30VDC | 3 | DC NPN | Cylinder (M18) | 100 Hz | ||
฿ 2,421.67 | 1 Piece(s) | 2 Day(s) | 7.00 | 5.60 | 10~30VDC | 3 | DC PNP | Cylinder (M18) | 100 Hz | ||
฿ 2,236.67 | 1 Piece(s) | 2 Day(s) | 7.00 | 5.60 | 10~30 VDC | 2 | DC | Cylinder (M18) | 100 Hz |
How can we improve?
How can we improve?