(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Operation display LED indicator for 360° confirmation.
· Choose from recessed/non-recessed type.
· NO/NPN/PNP output.
· Maximum sensing distance 24 mm
Part Number |
---|
APS7-18GMD-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Type | Rated Operating Distance (mm) | Guaranteed Operating Distance (mm) | Working Voltage | Number of Wires | Switching Output | Shape | Withstand Voltage | Operating Cycle Frequency |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,236.67 | KYE PROXIMITY SENSORS APS-GMD | 1 Piece(s) | 2 Day(s) | Flush Mount | 7.00 | 5.60 | 10~30 VDC | 2 | DC | Cylinder (M18) | 500 VAC | 100 Hz |
Loading...
Sensor Type | Inductive Proximity | Operation Mode | Normally Open (NO) | Cable Length (meter) | 1.00 |
---|---|---|---|---|---|
Reaction Material | Iron/Non Ferrous metal | Ambient Temperature (℃) | -25℃ to 70℃ | Protection Level | IP67 |
Material | Metal | Detector | Front Surface |
How can we improve?
How can we improve?