1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type

APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,507.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Operation display LED indicator for 360° confirmation.
· Choose from recessed/non-recessed type.
· NO/NPN/PNP output.
· Maximum sensing distance 24 mm

Part Number
APS3-12GMD-E2
APS3-12GMD-Z
APS7-18GMD-E
APS7-18GMD-E2
APS7-18GMD-Z
APS8-12GMD-Z
APS10-30GMD-E
APS10-30GMD-E2
APS10-30GMD-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Type Rated Operating Distance (mm) Guaranteed Operating Distance (mm) Working Voltage Number of Wires Switching Output Shape Withstand Voltage Operating Cycle Frequency

฿ 2,351.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 98 Day(s) Flush Mount3.002.2010~30VDC3DC PNPCylinder (M12)500 VAC300 Hz

฿ 3,460.00

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount3.002.2010~30 VDC2DCCylinder (M12)500 VAC300 Hz

฿ 1,678.33

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount7.005.6010~30VDC3DC NPNCylinder (M18)500 VAC100 Hz

฿ 2,421.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount7.005.6010~30VDC3DC PNPCylinder (M18)500 VAC100 Hz

฿ 2,236.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount7.005.6010~30 VDC2DCCylinder (M18)500 VAC100 Hz

฿ 1,507.14

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) Same day Non-Flush Mount8.006.4010~30VDC2DCCylinder (M12)600 VAC100 Hz

฿ 3,171.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount10.008.1010~30VDC3DC NPNCylinder (M30)500 VAC100 Hz

฿ 3,171.67

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 98 Day(s) Flush Mount10.008.1010~30VDC3DC PNPCylinder (M30)500 VAC100 Hz

฿ 4,755.00

KYE PROXIMITY SENSORS APS-GMD 1 Piece(s) 2 Day(s) Flush Mount10.00810~30 VDC2DCCylinder (M30)500 VAC100 Hz

Loading...

  1. 1

Basic Information

Sensor Type Inductive Proximity Operation Mode Normally Open (NO) Cable Length (meter) 1.00
Reaction Material Iron/Non Ferrous metal Ambient Temperature (℃) -25℃ to 70℃ Protection Level IP67
Material Metal Detector Front Surface