1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped Strainer, H Series, 10K Type, Screw-In

HTV VALVE STRAINER

Y-Shaped Strainer, H Series, 10K Type, Screw-In
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,233.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel valve

 
Part Number
UST-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,233.33

HTV VALVE STRAINER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas / Chemical Shape Y-Shaped Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Rc (Screwed Type) Supply Side, Plumbing Thread Nominal 3/8B(10A)
Control Side, Connection Type Rc (Screwed Type) Control Side, Plumbing Thread Nominal 3/8B(10A) Max. Operating Pressure(MPa) 1.4

Please check the type/dimensions/specifications of the part UST-3/8 in the Y-Shaped Strainer, H Series, 10K Type, Screw-In series.